SLUSEY3 July 2024 UCC27311A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PROPAGATION DELAYS | ||||||
| tDLFF | VLI falling to VLO falling | CLOAD = 0 pF, from VLIT of LI to 90% of LO falling | 10 | 19 | 30 | ns |
| tDHFF | VHI falling to VHO falling | CLOAD = 0 pF, from VLIT of HI to 90% of HO falling | 10 | 19 | 30 | ns |
| tDLRR | VLI rising to VLO rising | CLOAD = 0 pF, from VHIT of LI to 10% of LO rising | 10 | 20 | 42 | ns |
| tDHRR | VHI rising to VHO rising | CLOAD = 0 pF, CLOAD = 0 pF, from VHIT of HI to 10% of HO rising | 10 | 20 | 42 | ns |
| DELAY MATCHING | ||||||
| tMON | LI ON, HI OFF | TJ = 25°C, from 10% of LO rising to 90% of HO falling | 4 | 9.5 | ns | |
| tMON | LI ON, HI OFF | TJ = -40°C to 150°C, from 10% of LO rising to 90% of HO falling | 4 | 17 | ns | |
| tMOFF | LI OFF, HI ON | TJ = 25°C, from 90% of LO falling to 10% of HO rising | 4 | 9.5 | ns | |
| tMOFF | LI OFF, HI ON | TJ = -40°C to 150°C, from 90% of LO falling to 10% of HO rising | 4 | 17 | ns | |
| OUTPUT RISE AND FALL TIME | ||||||
| tR_LO | LO rise time | CLOAD = 1000 pF, from 10% to 90% | 7.2 | ns | ||
| tR_HO | HO rise time | CLOAD = 1000 pF, from 10% to 90% | 7.2 | ns | ||
| tF_LO | LO fall time | CLOAD = 1000 pF, from 90% to 10% | 5.5 | ns | ||
| tF_HO | HO fall time | CLOAD = 1000 pF, from 90% to 10% | 5.5 | ns | ||
| tR_LO_p1 | LO rise time (3 V to 9 V) | CLOAD = 0.1 μF, (3V to 9V) | 0.27 | 0.6 | μs | |
| tR_HO_p1 | HO rise time (3 V to 9 V) | CLOAD = 0.1 μF, (3V to 9V) | 0.27 | 0.6 | μs | |
| tF_LO_p1 | LO fall time (9 V to 3 V) | CLOAD = 0.1 μF, (9V to 3V) | 0.16 | 0.4 | μs | |
| tF_HO_p1 | HO fall time (9 V to 3 V) | CLOAD = 0.1 μF, (9V to 3V) | 0.16 | 0.4 | μs | |
| MISCELLANEOUS | ||||||
| tIN_PW | Minimum input pulse width that changes the output LO | 40 | ns | |||
| tIN_PW | Minimum input pulse width that changes the output HO | 40 | ns | |||
| tOFF_BSD | Bootstrap diode turnoff time(1)(2) | IF = 20 mA, IREV = 0.5 A(3) | 20 | ns | ||