SLUSF21A June 2023 – June 2026 BQ79616
PRODUCTION DATA
| Address | 0x032E | |||||||
| RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| Name | RSVD | DUTY[2:0] | ||||||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| RSVD = | Reserved | |||||||
| DUTY[2:0] = | Selection is sampled whenever [BAL_GO] = 1 is set by the host MCU. 0x0 = 5 s 0x1 = 10 s 0x2 = 30 s 0x3 = 60 s 0x4 = 5 min 0x5 = 10 min 0x6 = 20 min 0x7 = 30 min | |||||||