SLUSF21A June 2023 – June 2026 BQ79616
PRODUCTION DATA
Table 7-1 below shows the design parameters.
| PARAMETER | VALUE |
|---|---|
| Module Voltage Range (Voltage at the BAT pin) | 9V to 80V |
| Number of cells (single device) | 6 to 16 cells (BQ79616), 6 to 14 cells (BQ79616), 6 to 12 cells (BQ79616) |
| Cell voltage range | 0V to 5V |