SLUSF21A June 2023 – June 2026 BQ79616
PRODUCTION DATA
| Address | 0x0307 | |||||||
| RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| Name | RSVD | ADDRESS[5:0] | ||||||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| RSVD = | Reserved | |||||||
| ADDRESS[5:0] = | Always shows the current device
address used by the device when [DIR_SEL] = 1. At POR, this
register is loaded from the device address value in the OTP (same
OTP device address loaded to DIR1_ADDR_OTP register). Host can re-address the
device by writing a different device address to this register, and
the device will take on the new address immediately. Note: CONTROL1[ADDR_WR] = 1 is required to write to this register. See Section 6.5.4.3.11 for details. | |||||||