SLUSF21A June 2023 – June 2026 BQ79616
PRODUCTION DATA
| Address | 0x0351 | |||||||
| RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| Name | RSVD | SS_CTRL | SPI_GO | |||||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 |
| RSVD = | Reserved | |||||||
| SS_CTRL = | Programs the state of SS. 0 = Output low 1 = Output high | |||||||
| SPI_GO = | Executes the SPI transaction. This bit is self-clearing. 0 = Idle 1 = Execute the SPI | |||||||