SLUSF22D November 2024 – November 2026 TPS54338 , TPS54438 , TPS54538
PRODUCTION DATA
When the TPS54x38 works in FCCM mode with SYNC to external clock, phase-shift function can be activated by adding a capacitor connect to MODE pin, as is shown in Figure 6-4. When phase-shift function is disabled, let the capacitor floating. The phase-shift function is designed to reduce the input ripple and improve EMI performance for multirails, where step-down converters share the same input. Figure 6-5 shows how phase-shift reduces input ripple with three buck converters sharing the same input. The capacitor value can be calculated using Equation 3, where CMODE is the MODE capacitor, θ is the degree of phase-shift. Table 6-3 shows the typical capacitor value for phase-shift configuration.
| RECOMMENDED MODE CAPACITOR / pF | PHASE SHIFT / DEGREE |
|---|---|
| 47pF | 90° |
| 68pF | 120° |
| 120pF | 180° |
| 180pF | 270° |