SLUSF22D November 2024 – November 2026 TPS54338 , TPS54438 , TPS54538
PRODUCTION DATA
Minimum on time (tON_MIN) is the smallest duration of time that the high-side switch can be on. tON_MIN is typically 70ns in the TPS54x38. Minimum off time (tOFF_MIN) is the smallest duration that the high-side switch can be off. tOFF_MIN is typically 114ns. In CCM operation, tON_MIN, and tOFF_MIN, limit the voltage conversion range without switching frequency foldback.
The minimum duty cycle without frequency foldback allowed is:
The maximum duty cycle without frequency foldback allowed is:
Given a required output voltage, the maximum VIN without frequency foldback is:
The minimum VIN without frequency foldback is:
In TPS54x38, a frequency foldback scheme is employed after tON_MIN or tOFF_MIN is triggered, which can extend the maximum duty cycle or lower the minimum duty cycle.
The on time decreases while VIN voltage increases. After the on time decreases to tON_MIN, the switching frequency starts to decrease while VIN continues to go up, which lowers the duty cycle further to keep VOUT in regulation according to Equation 8.
The frequency foldback scheme also works after larger duty cycle is needed under low VIN condition. The frequency decreases after the device hits the tOFF_MIN, which extends the maximum duty cycle according to Equation 9. A wide range of frequency foldback allows the TPS54x38 output voltage to stay in regulation with a much lower supply voltage VIN, which allows a lower effective dropout. With frequency foldback, VIN_MAX is raised, and VIN_MIN is lowered by decreased fSW.