SLUSF46A April 2024 – June 2024 UCC21231
PRODUCTION DATA
| Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UCC21231ADLGR | WSON | DLG | 13 | 3000 | 330.0 | 12.4 | 4.3 | 4.3 | 1.5 | 8 | 12 | Q2 |
| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| UCC21231ADLGR | WSON | DLG | 13 | 3000 | 350 | 350 | 43 |