SLUSF46A April 2024 – June 2024 UCC21231
PRODUCTION DATA
Figure 6-3 shows the response time of the enable function. It is recommended to bypass using a ≈1nF low ESR/ESL capacitor close to EN pin when connecting EN pin to a micro controller with distance. For more information, see Section 7.4.1.