SLUSF46A April 2024 – June 2024 UCC21231
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Maximum power dissipation (both sides) | VCCI = 5V, VDDA/VDDB = 20V, INA/B = 3.3V, 460kHz 50% duty cycle square wave, CL=2.2nF, TA=25℃ | 950 | mW | ||
| PDI | Maximum power dissipation by transmitter side | 50 | mW | |||
| PDA, PDB | Maximum power dissipation by each driver side | 450 | mW | |||