SLUSF53C August 2024 – June 2025 BQ2969
PRODMIX
| BQ2969 Device | OVP (V) | OVP DELAY (s) | OVP HYSTERESIS (mV) | UV (V) | LDO (V) | OUT PIN MODE | LATCH OUT |
|---|---|---|---|---|---|---|---|
| BQ296900 | 4.65 | 6.5 | 300 | 2.5 | 3.3 | active high | No |
| BQ296901 | 4.65 | 6.5 | 300 | 2.5 | 3 | active high | No |
| BQ296902 | 4.65 | 6.5 | 300 | 3 | 3 | active high | No |
| BQ296907 | 4.65 | 6.5 | 300 | 2.5 | 1.5 | active high | No |
| BQ296909 | 4.65 | 6.5 | 300 | 2.7 | 3.3 | active high | No |
| BQ296910 | 4.35 | 6.5 | 300 | 1.8 | 3.0 | active high | No |
| BQ2969xx(1) | 3.6 ‒ 5.2 | 0.25, 0.5, 1, 2, 3, 4, 5.5, 6.5 | 150, 300 | 1 ‒ 4.15 | 1.5, 1.8, 2.5, 3.0, 3.15, 3.3, 3.8 | active high, open-drain active pulldown, open-drain inactive pulldown | Yes, No |