SLUSF53C August 2024 – June 2025 BQ2969
PRODMIX
| PARAMETER | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| Voltage Protection Thresholds |
||||||
| VOV | V(PROTECT) Overvoltage Detection | RIN = 1kΩ | Applicable Voltage: 3.6V to 5.2V | V | ||
| VOVHYST | OV Detection Hysteresis | Nominal setting of 150mV | 100 | 150 | 200 | mV |
| Nominal setting of 300mV | 250 | 300 | 350 | mV | ||
| VOA | OV Detection Accuracy | TA = 25°C | –12 | 12 | mV | |
| VOADRIFT | OV Detection Accuracy Across Temperature(1) | TA = –40°C | –40 | 40 | mV | |
| TA = -10°C | –22 | 22 | mV | |||
| TA = 55°C | –24 | 24 | mV | |||
| TA = 85°C | –37 | 37 | mV | |||
| TA = 110°C | –50 | 50 | mV | |||
| Supply and Leakage Current |
||||||
| IDD | Supply Current in NORMAL mode | (Vn – Vn-1) = (V1 – VSS) = 3.8V, n = 2, 3, 4, VDD = 15.2V, IREG = 0mA, TA = –10°C to 60°C | 1.23 | 2 | µA | |
| (Vn – Vn-1) = (V1 – VSS) = 3.8V, n = 2, 3, 4, VDD = 15.2V, IREG = 0mA, TA = –40°C to 110°C | 2.5 | µA | ||||
| Supply Current in UV | (Vn - Vn-1) = 3.8V, n = 2, 3, 4, and VUVQUAL < (V1 - VSS) < VUVREG, VDD = 11.4V, TA = –10°C to 60°C | 0.25 | 0.5 | µA | ||
| (Vn - Vn-1) = 3.8V, n = 2, 3, 4, and VUVQUAL < (V1 - VSS) < VUVREG, VDD = 11.4V, TA = -40°C to 110°C | 0.7 | µA | ||||
| Supply Current in OV | (Vn - Vn-1) = 3.8V, n = 2, 3, 4, and VOV < (V1 - VSS), VDD = 15.2V, TA = -40°C to 110°C | 19 | 30 | µA | ||
| IIN | Input Current at Vn Pins | (Vn – Vn-1) = (V1 – VSS) = 3.8V, n = 2, 3, 4, VDD = 15.2V, TA = 25°C | –0.1 | 0.1 | µA | |
| Input Voltage | ||||||
| OUT Pin Driver | ||||||
| VOUT | Output Drive Voltage | OUT pin configured in active high mode, (Vn – Vn-1) or (V1 – VSS) > VOV, n = 2, 3, 4, IOH = 100µA, VDD ≥ 7.5V | 5.5 | 8 | V | |
| OUT pin configured in active high mode, (Vn – Vn-1) or (V1 – VSS) > VOV, n = 2, 3, 4, IOH = 100µA, 3V < VDD < 7.5V | VDD – 1.5 | VDD – 1.1 | VDD | V | ||
| OUT pin configured in active high mode, (Vn – Vn-1) and (V1 – VSS) < VOV, n = 2, 3, 4, IOL = 100µA flowing into OUT pin. | 190 | 400 | mV | |||
| IOUTH | OUT Source Current (during OV) | OUT pin configured in active high mode, (Vn – Vn-1) or (V1 – VSS) > VOV, n = 2, 3, 4, OUT = 0V, current measured sourced from OUT pin. | 0.6 | 5.2 | mA | |
| IOUTL | OUT Sink Current | OUT pin configured in active high, open-drain active pulldown, or open-drain inactive pulldown. Device output in pulldown state, OUT driven to 0.5V, current measured into OUT pin. | 0.2 | 4 | mA | |
| OV Delay Timer | ||||||
| tDELAY | OV Delay Time(2) | Internal fixed delay, 0.25 second delay option(3) | 0.14 | 0.25 | 0.38 | s |
| Internal fixed delay, 0.5 second delay option(3) | 0.34 | 0.5 | 0.68 | s | ||
| Internal fixed delay, 1 second delay option(3) | 0.74 | 1 | 1.28 | s | ||
| Internal fixed delay, 2 second delay option(3) | 1.54 | 2 | 2.48 | s | ||
| Internal fixed delay, 3 second delay option(3) | 2.4 | 3 | 3.6 | s | ||
| Internal fixed delay, 4 second delay option(3) | 3.2 | 4 | 4.8 | s | ||
| Internal fixed delay, 5.5 second delay option(3) | 4.4 | 5.5 | 6.6 | s | ||
| Internal fixed delay, 6.5 second delay option(3) | 5.2 | 6.5 | 7.8 | s | ||
| tDELAY_CTM | OV Delay Time in Test Mode | Internal fixed delay | 15 | ms | ||
| tDELAY_RESET | OV Delay Reset Time | With one cell voltage above VOV, others cells below VOV, minimum time the high cell voltage must fall below VOV to reset OV Delay Timer(3) | 0.1 | ms | ||
| Regulated Supply Output, REG |
||||||
| VREG | REG Supply | VDD ≥ 7.5V, IREG = 10µA, CREG = 0.47µF, VREG = 3.8V, TA = 25°C | 3.724 | 3.8 | 3.876 | V |
| VDD ≥ 4V, IREG = 10µA, CREG = 0.47µF, VREG = 3.3V, TA = 25°C | 3.234 | 3.3 | 3.366 | V | ||
| VDD ≥ 4V, IREG = 10µA, CREG = 0.47µF, VREG = 3.15V, TA = 25°C | 3.087 | 3.15 | 3.213 | V | ||
| VDD ≥ 4V, IREG = 10µA, CREG = 0.47µF, VREG = 3.0V, TA = 25°C | 2.94 | 3.0 | 3.06 | V | ||
| VDD ≥ 3V, IREG = 10µA, CREG = 0.47µF, VREG = 2.5V, TA = 25°C | 2.45 | 2.5 | 2.55 | V | ||
| VDD ≥ 3V, IREG = 10µA, CREG = 0.47µF, VREG = 1.8V, TA = 25°C | 1.764 | 1.8 | 1.836 | V | ||
| VDD ≥ 3V, IREG = 10µA, CREG = 0.47µF, VREG = 1.5V, TA = 25°C | 1.470 | 1.5 | 1.530 | V | ||
| VREG | REG Supply | VDD ≥ 7.5V, IREG = 3mA, CREG = 0.47µF, VREG = 3.8V | 3.58 | 3.8 | 3.88 | V |
| VDD ≥ 4V, IREG = 3mA, CREG = 0.47µF, VREG = 3.3V | 3.12 | 3.3 | 3.39 | V | ||
| VDD ≥ 4V, IREG = 3mA, CREG = 0.47µF, VREG = 3.15V | 2.98 | 3.15 | 3.23 | V | ||
| VDD ≥ 4V, IREG = 3mA, CREG = 0.47µF, VREG = 3.0V | 2.84 | 3.0 | 3.08 | V | ||
| VDD ≥ 3V, IREG = 3mA, CREG = 0.47µF, VREG = 2.5V | 2.35 | 2.5 | 2.57 | V | ||
| VDD ≥ 3V, IREG = 3mA, CREG = 0.47µF, VREG = 1.8V | 1.70 | 1.8 | 1.85 | V | ||
| VDD ≥ 3V, IREG = 3mA, CREG = 0.47µF, VREG = 1.5V | 1.42 | 1.5 | 1.56 | V | ||
| IREG_ SC_Limit | REG Output Short Circuit Current Limit | REG = VSS, CREG = 0.47µF | 3.2 | 25 | mA | |
| RREG_ PD | REG pull-down resistor | Activated when REG is disabled | 20 | 30 | 40 | kΩ |
| Regulated Supply Undervoltage Self-disable | ||||||
| VUVREG | Undervoltage detection accuracy | Factory Configuration: 1.0V to 4.15V in 50mV steps, TA = 25 °C | –50 | 50 | mV | |
| VUVHYS | Undervoltage detection hysteresis | 250 | 300 | 350 | mV | |
| tUVDELAY | Undervoltage detection delay(3) | 5.2 | 6.5 | 7.8 | s | |
| VUVQUAL | Cell voltage to qualify for UV detection | 0.45 | 0.5 | 0.55 | V | |