SLUSF53C August   2024  – June 2025 BQ2969

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Pin Details
        1. 7.3.1.1 Input Sense Voltage, Vx
        2. 7.3.1.2 Output Drive, OUT
        3. 7.3.1.3 Supply Input, VDD
        4. 7.3.1.4 Regulated Supply Output, REG
      2. 7.3.2 Overvoltage Sensing for OUT
      3. 7.3.3 Regulator Output Voltage
    4. 7.4 Device Functional Modes
      1. 7.4.1 NORMAL Mode
      2. 7.4.2 OVERVOLTAGE Mode
      3. 7.4.3 UNDERVOLTAGE Mode
      4. 7.4.4 CUSTOMER TEST MODE
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information

Overview

The BQ2969 family is a high-accuracy, low-power second-level overvoltage protector with a 3mA regulated output supply for Li-ion and LiFePO4 (LFP) battery pack applications.

Each cell in a 2-series to 4-series cell stack is individually monitored for an overvoltage condition by comparing the actual cell voltage to an overvoltage threshold VOV. The overvoltage threshold is preprogrammed at the factory with a range between 3.6V to 5.2V. The device initiates an internal fixed-delay timer when an overvoltage condition is detected on any cell. Upon expiration of the delay timer, the output pin is triggered into an active state to indicate that an overvoltage condition has occurred. The output pin can be configured to be active-high, open-drain active pulldown, or open-drain inactive pulldown. The device recovers from the overvoltage condition when all cell voltages are detected below the overvoltage threshold by a hysteresis level, which can be programmed to 150mV or 300mV. Alternatively, the output pin can be programmed to latch and not recover whenever it is activated.

The regulated output supply is programmable from 1.5V to 3.8V and delivers up to 3mA output current to drive always-on circuits, such as a real-time clock (RTC) oscillator. The BQ2969 family has a self-disable function to turn off the regulated output if any cell voltage falls below a programmable undervoltage threshold, thereby preventing drain on the battery. This undervoltage threshold can be programmed over a range from 1V to 4.15V.

The BQ2969 family provides extremely low power operation, drawing only 1.23μA during normal operation (excluding regulator load current), and dropping to 0.25uA when in an undervoltage condition. Even when in the undervoltage state, the device still monitors cell voltages and can detect an overvoltage condition on any other cell (which can occur in an imbalanced pack) and assert the output pin.

Table 7-1 Programmable Parameters
OVERVOLTAGE RANGE (V) OVERVOLTAGE DELAY (s) OVERVOLTAGE HYSTERESIS (mV) UNDERVOLTAGE RANGE (V) OUT PIN MODE LATCHED OUT REGULATOR (V)
3.6 to 5.2 in 1mV steps 0.25, 0.5, 1, 2, 3, 4, 5.5, 6.5 150, 300 1.0 to 4.15 in 50mV steps active high, open-drain active pulldown, open-drain inactive pulldown yes, no 1.5, 1.8, 2.5, 3.0, 3.15, 3.3, 3.8