SLUSF93E January 2024 – December 2024 UCC33420-Q1
PRODUCTION DATA
| PIN | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|
| VINP to GNDP | –0.3 | 6 | V | |
| EN/FLT to GNDP | –0.3 | 6 | V | |
| VCC to GNDS | –0.3 | 6 | V | |
| SEL to GNDS | –0.3 | 6 | V | |
| Total VCC output power at TA=25°C, VINP = 4.5V, VCC = 5.0V, POUT_VCC_MAX | 1.65 | W | ||
| Total VCC output power at TA=25°C, VINP = 5.5V, VCC = 5.0V, POUT_VCC_MAX | 2.4 | W | ||
| VCC maximum current sink capability | 30 | mA | ||
| Operating junction temperature range, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C |