SLUSF93E January 2024 – December 2024 UCC33420-Q1
PRODUCTION DATA
| DEVICE NAME | VVIN RANGE | OUTPUT (VCC) | TYPICAL POWER | ISOLATION RATING |
|---|---|---|---|---|
| UCC33420-Q1 | 4.5V to 5.5V | 5.0V / 5.5V | 1.5W | Basic |
| UCC33420 | 4.5V to 5.5V | 5.0V / 5.5V | 1.5W | Basic |
| UCC33020-Q1 | 3.0V to 5.5V | 5.0V / 5.5V | 1.0W | Basic |
| UCC33410-Q1 | 4.5V to 5.5V | 3.3V / 3.7V | 1.0W | Basic |
| UCC33410 | 4.5V to 5.5V | 3.3V / 3.7V | 1.0W | Basic |
| UCC33421-Q1 | 4.5V to 5.5V | 5.0V / 5.5V | 1.5W | Reinforced |
| UCC33411-Q1 | 4.5V to 5.5V | 3.3V / 3.7V | 1.0W | Reinforced |