SLUSF93E January 2024 – December 2024 UCC33420-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MAX | UNIT | |
|---|---|---|---|---|
| IS | Safety input, output or supply current | RθJA = 59.7°C/W, VVINP = 5.5V, TJ = 150°C, TA = 25°C, POUT = 2.4W | 817 | mA |
| RθJA = 59.7°C/W, VVINP = 4.5V, TJ = 150°C, TA = 25°C, POUT = 1.65W | 832 | mA | ||
| PS | Safety power dissipation (input power - output power) | RθJA = 59.7 °C/W, TJ = 150 °C, TA = 25 °C | 2.1 | W |
| TS | Safety temperature | 150 | °C | |