SLUSFB8B September 2023 – May 2025 LMG3626
PRODUCTION DATA
The 65W USB-PD charger application is taken from the EVM design found in the Using the LMG3626EVM-074 65W USB-C PD High-Density Quasi-Resonant Flyback Converter user's guide. The entire quasi-resonant flyback converter design is not given here. The LMG362XX Quasi-Resonant Power-Stage Design Calculator can be used to create a desired application specific converter design. This detailed design procedure focuses on the specifics of using the LMG3626 in the application.