SLUSFB8B September 2023 – May 2025 LMG3626
PRODUCTION DATA
If the AUX voltage is below the AUX power-on reset voltage, the AUX power-on reset disables all low-side functionality. The AUX power-on reset voltage is not specified but is approximately 5V. The AUX power-on reset initiates the one-time determination of the low-side slew-rate setting programmed on the RDRV pin when the AUX voltage goes above the AUX power-on reset voltage. The AUX power-on reset enables the overtemperature protection function if the AUX voltage is above the AUX power-on reset voltage.