SLUSFG2D September 2024 – November 2026 TPS6286A06 , TPS6286A08 , TPS6286A10 , TPS6286B08 , TPS6286B10
PRODUCTION DATA
| PART NUMBER | OUTPUT VOLTAGE RANGE | START-UP VOLTAGE | OUTPUT CURRENT | VERSION | I2C TARGET ADDRESS |
|---|---|---|---|---|---|
| TPS6286A06VBMR | 0.4V to Vin | Adjustable or fixed (selectable by external resistor on VSET/MODE) | 6A | FB | |
| TPS6286A08VBMR | 0.4V to Vin | Adjustable or fixed (selectable by external resistor on VSET/MODE) | 8A | FB | |
| TPS6286A10VBMR | 0.4V to Vin | Adjustable or fixed (selectable by external resistor on VSET/MODE) | 10A | FB | |
| TPS6286B081VBMR | 0.4V to 1.675V, 5mV DVS step size through I2C | 0.9V | 8A | I2C | 0x42 |
| TPS6286B081SVBMR | 0.4V to 1.675V, 5mV DVS step size through I2C | 0.7V | 8A | I2C | 0x42 |
| TPS6286B081AVBMR | 0.4V to 1.675V, 5mV DVS step size through I2C | 0.75V | 8A | I2C | 0x42 |
| TPS6286B101VBMR | 0.4V to 1.675V, 5mV DVS step size through I2C | 0.9V | 10A | I2C | 0x42 |