SLUSFG2D September 2024 – November 2026 TPS6286A06 , TPS6286A08 , TPS6286A10 , TPS6286B08 , TPS6286B10
PRODUCTION DATA
| REGISTER ADDRESS 0X05 READ ONLY(1) | ||||
|---|---|---|---|---|
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
| 7:5 | Reserved | |||
| 4 | Thermal Warning | R | 0 | 1: Junction temperature is higher than 130°C. |
| 3 | HICCUP | R | 0 | 1: Device has HICCUP status once. |
| 2 | Reserved | |||
| 1 | Reserved | |||
| 0 | UVLO | R | 0 | 1: The input voltage is less than UVLO threshold (falling edge). |