SLUSFG2D September 2024 – November 2026 TPS6286A06 , TPS6286A08 , TPS6286A10 , TPS6286B08 , TPS6286B10
PRODUCTION DATA
| REGISTER ADDRESS 0X01 READ/WRITE | |||
|---|---|---|---|
| BIT | FIELD | VALUE (HEX) | OUTPUT VOLTAGE (TYPICAL) |
| 7:0 | VO1_SET | 0x00 | 400mV |
| 0x01 | 405mV | ||
| ... | |||
| 0x64 | 900mV (Default value) | ||
| ... | |||
| 0xFE | 1670mV | ||
| 0xFF | 1675mV | ||