SLUSFG7 April 2025 TPS62A02-Q1 , TPS62A02A-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Input supply voltage range | 2.5 | 5.5 | V | ||
| VOUT | Output voltage range | 0.6 | VIN | V | ||
| IOUT | Output current range | TPS62A02-Q1 | 2 | A | ||
| L | Effective inductance | 0.3 | 1.0 | 1.2 | µH | |
| COUT | Output capacitance | VOUT < 1.2V | 44 | µF | ||
| COUT | Output capacitance | 1.2V ≤ VOUT < 1.8V | 22 | µF | ||
| COUT | Output capacitance | VOUT ≥ 1.8V | 22 | µF | ||
| IPG | Power-Good input current capability | 0 | 1 | mA | ||
| TJ | Operating junction temperature | –40 | 150 | °C | ||