SLUSFG7 April 2025 TPS62A02-Q1 , TPS62A02A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY | ||||||
| IQ(VIN) | VIN quiescent current | Non-switching, VEN = High, VFB = 610mV | 28 | µA | ||
| ISD(VIN) | VIN shutdown supply current | VEN = Low | 0.15 | 10 | µA | |
| UVLO | ||||||
| VUVLO(R) | VIN UVLO rising threshold | VIN rising | 2.3 | 2.4 | 2.5 | V |
| VUVLO(F) | VIN UVLO falling threshold | VIN falling | 2.2 | 2.3 | 2.4 | V |
| ENABLE | ||||||
| VEN(R) | EN high-level input voltage | EN rising, enable switching | 0.8 | V | ||
| VEN(F) | EN low-level input voltage | EN falling, disable switching | 0.4 | V | ||
| VEN(LKG) | EN Input leakage current | VEN = 5V | 250 | nA | ||
| REFERENCE VOLTAGE | ||||||
| VFB | FB voltage | PWM mode | 591 | 600 | 609 | mV |
| Load dependent output voltage drop (load regulation) | PWM mode | 0.15 | %/A | |||
| IFB(LKG) | FB input leakage current | VFB = 0.6V | 100 | nA | ||
| SWITCHING FREQUENCY | ||||||
| fSW(FCCM) | Switching frequency, FPWM operation | VIN = 5V, VOUT = 1.8V | 2200 | kHz | ||
| STARTUP | ||||||
| Internal fixed soft-start time | From EN = High to VFB = 0.56V; VOUT = 0.6V | 0.3 | 1.2 | ms | ||
| POWER STAGE | ||||||
| RDSON(HS) | High-side MOSFET on-resistance | VIN = 5V | 42 | mΩ | ||
| RDSON(LS) | Low-side MOSFET on-resistance | VIN = 5V | 28 | mΩ | ||
| OVERCURRENT PROTECTION | ||||||
| IHS(OC) | High-side peak current limit | TPS62A02-Q1; VIN = 3.3V | 2.7 | 3.3 | A | |
| ILS(OC) | Low-side valley current limit | TPS62A02-Q1; VIN = 3.3V | 3.2 | A | ||
| ILPEAK(min) | Peak inductor current in PSM | 0.5 | A | |||
| POWER GOOD | ||||||
| VPGTH | Power-Good threshold | PG high to low (falling edge), FB falling | 93.5 | % | ||
| VPGTH | Power-Good threshold | PG low to high (rising edge), FB rising | 96 | % | ||
| PG delay falling | 35 | µs | ||||
| PG delay rising | 11 | µs | ||||
| IPG(LKG) | PG pin Leakage current when open drain output is high | VPG = 5V | 100 | nA | ||
| PG pin output low-level voltage | IPG = 1mA | 300 | mV | |||
| OUTPUT DISCHARGE | ||||||
| Output discharge current on SW pin | VIN = 3V, VOUT = 2.0V | 120 | mA | |||
| THERMAL SHUTDOWN | ||||||
| TJ(SD) | Thermal shutdown threshold | Temperature rising | 165 | °C | ||
| TJ(HYS) | Thermal shutdown hysteresis | 20 | °C | |||