SLUSFL6C November 2024 – June 2025 TPSM82866C
PRODMIX
The device is designed to operate from an input voltage supply range from 2.4V to 5.5V. The average input current of the TPSM8286xx is calculated as:
Make sure that the input power supply has a sufficient current rating for the application. The power supply must avoid a fast ramp down. The falling ramp speed must be slower than 10mV/μs if the input voltage drops below VUVLO.