SLUSFM1 December   2024 TPS4812-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Charge Pump and Gate Driver Output (VS, GATE, BST, SRC)
      2. 8.3.2 Capacitive Load Driving
        1. 8.3.2.1 Using Low-Power Bypass FET (G Drive) for Load Capacitor Charging
        2. 8.3.2.2 Using Main FET (GATE Drive) Gate Slew Rate Control
      3. 8.3.3 Overcurrent and Short-Circuit Protection
        1. 8.3.3.1 I2t-Based Overcurrent Protection
          1. 8.3.3.1.1 I2t-Based Overcurrent Protection With Auto-Retry
          2. 8.3.3.1.2 I2t-Based Overcurrent Protection With Latch-Off
        2. 8.3.3.2 Short-Circuit Protection
      4. 8.3.4 Analog Current Monitor Output (IMON)
      5. 8.3.5 NTC-Based Temperature Sensing (TMP) and Analog Monitor Output (ITMPO)
      6. 8.3.6 Fault Indication and Diagnosis (FLT)
      7. 8.3.7 Reverse Polarity Protection
      8. 8.3.8 Undervoltage Protection (UVLO)
    4. 8.4 Device Functional Modes
      1. 8.4.1 State Diagram
      2. 8.4.2 State Transition Timing Diagram
      3. 8.4.3 Power Down
      4. 8.4.4 Shutdown Mode
      5. 8.4.5 Low Power Mode (LPM)
      6. 8.4.6 Active Mode (AM)
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application 1: Driving Power at all times (PAAT) Loads With Automatic Load Wakeup
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Typical Application 2: Driving Power at all times (PAAT) Loads With Automatic Load Wakeup and Output Bulk Capacitor Charging
      1. 9.3.1 Design Requirements
      2. 9.3.2 External Component Selection
      3. 9.3.3 Application Curves
    4. 9.4 Power Supply Recommendations
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Power Supply Recommendations

When the external MOSFETs turn-OFF during the conditions such as INP control, overcurrent or short-circuit protection causing an interruption of the current flow, the input parasitic line inductance generates a positive voltage spike on the input and output parasitic inductance generates a negative voltage spike on the output. The peak amplitude of voltage spikes (transients) depends on the value of inductance in series to the input or output of the device. These transients can exceed the Absolute Maximum Ratings of the device if steps are not taken to address the issue. Typical methods for addressing transients include:

  • Use of a TVS diode and input capacitor filter combination across input to and GND to absorb the energy and dampen the positive transients.

  • Use of a diode or a TVS diode across the output and GND to absorb negative spikes.

The TPS4812-Q1 gets powered from the VS pin. Voltage at this pin must be maintained above V(VS_PORR) level to ensure proper operation. If the input power supply source is noisy with transients, then TI recommends to place a RVS – CVS filter between the input supply line and VS pin to filter out the supply noise. TI recommends an RVS value around 100-Ω and CVS value around 0.1 µF.

TPS4812-Q1 uses DRN pin for sensing input reverse polarity fault event. If the input power supply source is noisy with transients, then TI recommends to place a RDRN – CDRN filter between the input supply line and DRN pin to filter out the supply noise. TI recommends an RDRN value around 10-Ω and CDRN value around 0.1 µF.

In a case where large di/dt is involved, the system and layout parasitic inductances can generate large differential signal voltages between CS1+ and CS1– pins. This action can trigger false short-circuit protection and nuisance trips in the system. To overcome such scenario, TI suggests to add a placeholder for RC filter components across the sense resistor (RSNS) and tweak the values during test in the real system.

Figure 9-19 shows the circuit implementation with optional protection components.

TPS4812-Q1 Circuit Implementation With
                    Optional Protection Components For TPS4812-Q1 Figure 9-19 Circuit Implementation With Optional Protection Components For TPS4812-Q1