SLUSFM1 December 2024 TPS4812-Q1
PRODUCTION DATA
TPS4812-Q1 is a family of low IQ smart high side drivers with protection and diagnostics. The TPS4812-Q1 has wide operating voltage range of 3.5V to 95V and 100V absolute-maximum rating. The device is suitable for 12V, 24V, and 48V automotive system designs.
TPS4812-Q1 has two integrated gate drives with 0.5A peak source and 2A sink gate driver to drive FETs in main path and 100μA source and 0.39A sink capacity for the low power path. The strong gate drive (GATE) enables power switching using parallel FETs in high current system designs where INP pin can be used as the GATE control input.
In the low power mode with LPM = Low, the low power path FET (G drive) is kept ON and the main FETs (GATE drive) are turned OFF. The device consumes low IQ of 20μA (typ) in this mode. Auto load wakeup threshold and output bulk capacitor charging current can be programmed using RBYPASS resistor placed across DRN and CS2– pins in low power path. IQ reduces to 1μA (typical) with EN/UVLO pulled low. The device features WAKE output pin to indicate the mode of operation (Active/Low power mode).
The device has accurate current sensing (±2% at 30mV VSNS) output (IMON) enabling systems for energy management. The device has integrated accurate and adjustable I2t based overcurrent and short circuit protection by using an external RSNS resistor. Auto-retry and latch-off fault behavior can be configured.
TPS4812-Q1 indicate fault on open drain FLT output during overcurrent, short circuit, charge pump under voltage and external FET overtemperature conditions.
TPS4812-Q1 has integrated reverse polarity protection down to –65V and do not need any external components to protect the ICs during an input reverse polarity fault.
The device features NTC based temperature sensing (TMP) and monitor output (ITMPO) output to sense overtemperature of external FETs enabling robust thermal system designs.
The TPS4812x-Q1 is available in a 23-pin QFN package.