SLUSFN2B May 2024 – December 2024 TPS513885
PRODUCTION DATA
TPS513885 is 12A, integrated FET, synchronous step-down converters which can operate from 5.5V to 24V input voltage (VIN). TPS513885 is with fixed 5.15V output voltage. The device has 9.2mΩ and 4.5mΩ integrated MOSFETs that enable high efficiency up to 12A. The device employs D-CAP3 control mode that provides fast transient response with no external compensation components and an accurate feedback voltage. The control topology provides seamless transition between CCM operating mode at higher load condition and DCM, Eco-mode operation at lighter load condition. DCM, Eco-mode allows the TPS513885 to maintain high efficiency at light load. TPS513885 also has selectable Out-of-Audio (OOA) mode to maintain a minimum of 25kHz switching frequency that is above audible range (20Hz – 20kHz). D-CAP3 control mode allows the use of low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors.
TPS513885 has 5V internal VCC LDO that creates bias for all internal circuitry. The undervoltage lockout (UVLO) circuit monitors the VCC pin voltage to protect the internal circuitry from low input voltages. TPS513885 has an internal pulldown current source on the EN pin, require external pullup circuit to enable buck converter.
TPS513885 features light load operation mode dynamic change by adjusting EN voltage level, which allows the device to change state between OOA Mode and Eco-mode dynamically. TPS513885 supports selectable 560kHz or 920kHz switching frequency by setting MODE pin voltage before soft start. The internal soft-start time is fixed 0.9ms to simplify the design circuit and reduce the external components.