SLUSFV7 November 2024 LMR51403
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Input voltage | VIN to GND | 4 | 42 | V | |
| Input voltage | EN | 0 | VIN | V | |
| Input voltage | FB | 0 | 4.5 | V | |
| Output voltage | VOUT(2) | 0.8 | 28 | V | |
| Output current | IOUT(3) | 300 | mA | ||
| TJ | Operating junction temperature(4) | –40 | +150 | °C |