SLUSG11A March 2025 – October 2025 TPS92544-Q1
PRODUCTION DATA

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TPS92544QPKDRQ1 | HTQFP | PKD | 48 | 1000 | 330 | 16.4 | 9.6 | 9.6 | 1.5 | 12 | 16 | Q2 |
| TPS92544QPHPRQ1 | HTQFP | PHP |
48 |
1000 |
330 |
16.4 |
9.6 |
9.6 |
1.5 |
12 |
16 |
Q2 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| TPS92544QPKDRQ1 | HTQFP | PKD | 48 | 1000 | 336.6 | 336.6 | 31.8 |
| TPS92544QPHPRQ1 | HTQFP |
PHP |
48 |
1000 |
336.6 |
336.6 |
31.8 |