SLUSG11A
March 2025 – October 2025
TPS92544-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Revision History
6
Mechanical, Packaging, and Orderable Information
6.1
Package Option Addendum
6.2
Tape and Reel Information
1
Features
AEC-Q100 qualified for automotive applications
Grade 1: –40°C to 125°C ambient operating temperature
Device HBM classification level H1C
Device CDM classification level C5
Functional Safety-Capable
Documentation available to aid functional safety system design
4.5V to 65V wide input voltage range
Synchronous Buck with integrated switches
Configurable Constant Voltage (CV) and Constant Current (CC) operation
Up to 2A continuous output current with 4% accuracy
4% regulation accuracy (voltage and current mode)
Synchronous BOOST controller
Programmable output voltage up to 65V
BOOST and BUCK spread-spectrum for EMI mitigation
BUCK switch thermal protection
UART serial communication
Internal oscillator for system clock
LMM compatible
Internal EEPROM
Default settings
Customer calibration data