When AC is plugged in, voltage is applied on HV pin. If VCCP voltage is below VCCShort, VCCP pin is charged with IVCC_Charge_Low. If VCCP voltage is higher than VCCShort, VCCP pin is charged with IVCC_Charge_High.
When VCCP voltage is higher than
VCCUVLOr, an internal LDO regulates the V5P voltage
until the device initialization is complete.
V5P is established. LL pin and TSET pin are used
for burst mode and internal VCR Synthesizer programming.
If the HV start-up option is enabled, the TSET pin outputs high (means PFC OFF) to prevent PFC from turning on before VCCP is full established.
When VCCP is higher than
VCCStartSelf, HV charge current stops. LLC start-up
process begins. TSET voltage is kept lower than 1V, allowing PFC to
startup.
If during stages 3 and 4, VCCP voltage drops below VCCReStartJfet, HV charge current enables again and VCCP gets charged with IVCC_Charge_High
Once LLC finishes start-up, HV charge current is disabled until VCCP drops below VCCReStartJfet.
During normal operation if the VCCP voltage falls
below VCCStopSwitching, a fault occurs and
UCC25661x family shuts
down. Normal restart sequence is then followed.
Figure 7-17 Startup Sequence for HV Startup Feature
Enabled