10 Revision History
Changes from Revision A (September 2025) to Revision B (January 2026)
- Updated the numbering format for tables, figures, equations, and
cross-references throughout the documentGo
- Added X-capacitor discharge and Extended Gain Range to
features sectionGo
- Changed from: UCC25661 to: UCC25661x Family throughout the
documentGo
- Updated Device Comparison tableGo
- Added UCC256611, UCC256612, UCC256613, UCC256614, and UCC256616 orderable options to the specification tablesGo
- Added Benefits of Extended gain range (EGR) to detailed
description overviewGo
- Added ERG information in VCR Synthesizer
sectionGo
- Added TSET Programming for UCC256616 sectionGo
- Added TSET Pin Alternate Function in Burst Mode, PFC
On/Off, TSET-Enforced Low audible noise standby mode,
X-Capacitor Discharge, and Detecting Through HV Pin Only
sectionsGo
Changes from Revision * (May 2025) to Revision A (September 2025)
- Updated the numbering format for tables, figures, and cross-references throughout the documentGo
- Changed from: UCC25661x Family to: UCC25661 throughout the documentGo
- Added OCP and overload protection featureGo
- Updated Device Comparison tableGo
- Updated Detailed Description overviewGo
- Deleted ERG information in VCR Synthesizer sectionGo
- Updated TSET Programming sectionGo
- Added AC Input Zero Crossing Detection sectionGo
- Moved First Time Start-up Sequence from: With HV Startup to: First Time
Start-up Sequence sectionGo
- Moved Restart Sequence from: With HV Startup section to: Restart Sequence sectionGo
- Updated information to calculate VLLA, VLLB,
and FBReplica voltage at which the controller enters HF BurstGo
- Deleted TSET Pin Alternate Function in Burst Mode, PFC
On/Off, TSET-Enforced Low audible noise standby mode,
X-Capacitor Discharge, and Detecting Through HV Pin Only
sectionsGo
- Updated HV Pin Series Resistors sectionGo
- Updated Layout Guidelines sectionGo
- Deleted UCC25661EVM-128 Power Stage Schematic,
UCC25661EVM-128 (Top View), and UCC25661EVM-128 (Bottom View)
figuresGo
- Added UCC25661x Layout Example for 2 layer boardGo