Home Power management AC/DC switching regulators AC/DC controllers

UCC25661

ACTIVE

Wide VIN and VOUT 750KHz LLC controller with high-voltage startup

Product details

Topology Half bridge, Half-bridge, LLC, LLC half-bridge Control mode Current Features Extended power range, High frequency, High-voltage startup, Light load efficiency, Low audible noise, Overcurrent protection, Overtemperature protection, Overvoltage protection, PFC ON/OFF signal, Secondary-side regulated, Soft-start, Wide Input, Wide VIN, Wide VOUT, Wide input voltage, Zero voltage switching Sector Test & measurement
Topology Half bridge, Half-bridge, LLC, LLC half-bridge Control mode Current Features Extended power range, High frequency, High-voltage startup, Light load efficiency, Low audible noise, Overcurrent protection, Overtemperature protection, Overvoltage protection, PFC ON/OFF signal, Secondary-side regulated, Soft-start, Wide Input, Wide VIN, Wide VOUT, Wide input voltage, Zero voltage switching Sector Test & measurement
SOIC (DDB) 14 59.4 mm² (9.9 mm × 6 mm)
  • Full-load switching frequency: 50kHz to 750kHz
  • Input Power Proportional Control (IPPC) for wide LLC
  • Enhanced light load management (standby power and audible noise):
    • High frequency and audible frequency pulse skip
    • Low frequency burst (all except UCC256616)
    • Integrated PFC on/off (UCC256614)
    • Soft in and out of burst mode (UCC256610)
  • Internal resonant-capacitor voltage synthesizer for signal reliability and high-frequency start-up
  • Zero current switching (ZCS) avoidance to eliminate capacitive region operation
  • Adaptive soft start with minimized inrush current and eliminating reverse recovery at start-up
  • Integrated gate drive: +0.6/-1.2A
  • Integrated high-voltage start-up (UCC25661x family except UCC256613)
  • X-capacitor discharge (UCC256610, UCC256611, UCC256614)
  • Extended Gain Range (UCC256610 and UCC256614)
  • 50ns overcurrent protection (OCP), cycle-by-cycle current limit
  • Overvoltage protection (OVP), OVP latch (UCC256611, UCC256616
  • Internal and external OTP
  • Input and VCCP UVLO with internal 19V VCCP Clamp
  • Independently configured OCP and overload protection (OLP/OPP) (UCC25661x family except UCC256616)
  • SOIC-14 package with removed pins for high-voltage clearance
  • Full-load switching frequency: 50kHz to 750kHz
  • Input Power Proportional Control (IPPC) for wide LLC
  • Enhanced light load management (standby power and audible noise):
    • High frequency and audible frequency pulse skip
    • Low frequency burst (all except UCC256616)
    • Integrated PFC on/off (UCC256614)
    • Soft in and out of burst mode (UCC256610)
  • Internal resonant-capacitor voltage synthesizer for signal reliability and high-frequency start-up
  • Zero current switching (ZCS) avoidance to eliminate capacitive region operation
  • Adaptive soft start with minimized inrush current and eliminating reverse recovery at start-up
  • Integrated gate drive: +0.6/-1.2A
  • Integrated high-voltage start-up (UCC25661x family except UCC256613)
  • X-capacitor discharge (UCC256610, UCC256611, UCC256614)
  • Extended Gain Range (UCC256610 and UCC256614)
  • 50ns overcurrent protection (OCP), cycle-by-cycle current limit
  • Overvoltage protection (OVP), OVP latch (UCC256611, UCC256616
  • Internal and external OTP
  • Input and VCCP UVLO with internal 19V VCCP Clamp
  • Independently configured OCP and overload protection (OLP/OPP) (UCC25661x family except UCC256616)
  • SOIC-14 package with removed pins for high-voltage clearance

The UCC25661x family is a high-frequency LLC controller implementing input-power proportional control (IPPC) scheme, along with enhanced light-load management and multiple protection features. IPPC widens the control range of the LLC converter and simplifies the design of wide input or output-voltage range applications such as LED drivers and battery chargers. IPPC works without a PFC for non-universal input applications.

The UCC25661x family has enhanced light-load management that improves the efficiency while minimizing audible noise. To minimize standby power, the UCC25661x family directly disables the PFC controller when operating in burst mode.

The automatic capacitive region avoidance scheme along with the adaptive soft start with reverse recovery avoidance scheme verifies that the device never works in a mode where there is a potential to damage the FETs. The automatic capacitive region avoidance scheme makes the controller appropriate for working with a prebiased load.

The UCC25661x family comes with robust protection to help users design a reliable power supply. The UCC25661x family has options supporting high-voltage start-up, X-capacitor (X-cap) discharge, OVP, and extended gain range (EGR). See details in the Device Comparison table.

The UCC25661x family is a high-frequency LLC controller implementing input-power proportional control (IPPC) scheme, along with enhanced light-load management and multiple protection features. IPPC widens the control range of the LLC converter and simplifies the design of wide input or output-voltage range applications such as LED drivers and battery chargers. IPPC works without a PFC for non-universal input applications.

The UCC25661x family has enhanced light-load management that improves the efficiency while minimizing audible noise. To minimize standby power, the UCC25661x family directly disables the PFC controller when operating in burst mode.

The automatic capacitive region avoidance scheme along with the adaptive soft start with reverse recovery avoidance scheme verifies that the device never works in a mode where there is a potential to damage the FETs. The automatic capacitive region avoidance scheme makes the controller appropriate for working with a prebiased load.

The UCC25661x family comes with robust protection to help users design a reliable power supply. The UCC25661x family has options supporting high-voltage start-up, X-capacitor (X-cap) discharge, OVP, and extended gain range (EGR). See details in the Device Comparison table.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW UCC25661-Q1 ACTIVE Automotive, high density, Wide VIN and VOUT LLC controller with IPPC AEC-Q100 qualified versions avaialble.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC25661EVM-128 — UCC25661 evaluation module

The UCC25661 evaluation module (EVM) assists designers to evaluate the operation and performance of the UCC25661x LLC Resonant controller (16-pin SOIC package with removed pins for high voltage clearance). This evaluation module demonstrates how UCC25661x controls the LLC resonant half bridge DC-DC (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

UCC25661X-CALC — UCC25661X Design Calculator

The purpose of this tool is to aid in the design of the main power stage components of a LLC Resonant Converter along with component calculations using UCC25661x controller.
Supported products & hardware
Reference design

PMP23454 — Universal input, 430W power tool charger reference design

This reference design is a universal input, 430W constant current (CC), constant voltage (CV) charger for power tool applications. The reference design supports output voltage ranges of 0V to 12.5V in trickle-charge mode and 7.5V to 22.5V in fullcharge mode. The power factor correction (PFC) is (...)
Supported products & hardware
Reference design

PMP23488 — 540W flat screen tv power reference design

This reference design provides the information for a flat screen TV power design with a height limitation of 10mm. The design uses an interleave transition- mode (TM) power factor correction (PFC) for the main board, and two separate LLC resonant daughter boards which can be changed and were (...)

Supported products & hardware
Reference design

PMP23558 — 240W AC/DC PSU Using GaN reference design

This reference design is a transition-mode, boost power factor correction (PFC) and half bridge LLC that accepts universal AC input and generates an isolated 24V, 10A output. The design utilizes LMG3622 GaN module on the primary side with integrated driver and current sense emulation for improved (...)

Supported products & hardware
Reference design

PMP31276 — 288W PFC, LLC and bidirectional battery charger reference design

This reference design is an AC/DC battery-backup charger with two outputs: system and battery. A 4-SW bidirectional buck-boost charges the battery and supplies system load. An optional microcontroller disables main power sections, reducing stand-by power while collecting parameters for telemetry.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DDB) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos