Connect a 2.2µF ceramic
capacitor on VCCP pin in addition to the energy
storage electrolytic capacitor. Place the 2.2µF
ceramic capacitor as close as possible to the VCCP
pin.
Add necessary filtering
capacitors on the VCCP pin to filter out the high
spikes on the bias winding waveform.
Minimum recommended boot
capacitor, CB, is 0.1µF. Please
calculate as described in section 8.3.2 and refer
to the IBOOT_LEAK (boot leakage
current) in the electrical table.
It's recommended to connect
signal ground and power ground at single-point.
Power ground is recommended to connect to the
negative terminal of the LLC converter input bulk
capacitor.
Place the filter capacitors
for ISNS (100pF), BLK (10nF), LL(330pF), TSET
(220pF), OVP/OTP(100pF) as close as possible to
the respective pins.
Keep the FB trace as short
as possible and route the FB trace away from high
dv/dt traces.
Use film capacitors or C0G,
NP0 ceramic capacitors for the ISNS capacitor for
low distortion
Keep necessary high voltage
clearance and creepage.
If 2kV HBM ESD rating is
needed on HV pin, place a 100pF capacitor from the
HV pin to ground to pass up to 2kV HBM ESD.