SLUSG51 October 2025 BQ25692-Q1
ADVANCE INFORMATION
The device accommodates a wide range of input voltage range from 2.5V to 36V supporting applications powered from battery, standard USB-PD adapters, and high voltage dedicated DC adapters. The device provides automatic power path selection to supply the system from input source, battery or both, while preventing input source collapse.