SLUSG51 October 2025 BQ25692-Q1
ADVANCE INFORMATION
| SCHEMATIC COMPONENT OR I2C SETTING | VALUE | COMMENT |
|---|---|---|
| fSW | 450kHz (default) | REG0x16[4:0] |
| L | 10uH | |
| CIN1+CIN2 | 10x 4.7uF | Required: 4x CIN1 > CIN2 |
| CSYS | 6x 4.7uF | |
| RILIM | 2.2kΩ | 1.5A default |
| RCELL | 6.04kΩ | 2S default |
| RVCHG | 14.0kΩ | 4.2/cell default |
| RICHG | 8.25kΩ | 1A default |