SLUU535A September   2011  – January 2022

 

  1. 1 Introduction
  2. 2 Description
    1. 2.1 Typical Applications
    2. 2.2 Features
  3. 3 Electrical Performance Specifications
  4. 4 Schematic
  5. 5 Test Setup
    1. 5.1 Test and Configuration Software
      1. 5.1.1 Description
      2. 5.1.2 Features
    2. 5.2 Test Equipment
      1. 5.2.1 Voltage Source
      2. 5.2.2 Multimeters
      3. 5.2.3 Output Load
      4. 5.2.4 Oscilloscope
      5. 5.2.5 Fan
      6. 5.2.6 Recommended Wire Gauge
    3. 5.3 Recommended Test Setup
    4. 5.4 USB Interface Adapter and Cable
      1. 5.4.1 Input Connections
      2. 5.4.2 Output Connections
      3. 5.4.3 Jumper Connections, JP1 and JP2
      4. 5.4.4 Jumper Configurations
  6. 6 EVM Configuration Using the Fusion GUI
    1. 6.1 Configuration Procedure
    2. 6.2 Fusion GUI Screenshots
  7. 7 Test Procedure
    1. 7.1 Line/Load Regulation and Efficiency Measurement Procedure
    2. 7.2 Control Loop Gain and Phase Measurement Procedure
    3. 7.3 List of Test Points
    4. 7.4 Equipment Shutdown
  8. 8 Performance Data and Typical Characteristic Curves
    1. 8.1  Efficiency
    2. 8.2  Load Regulation
    3. 8.3  Load Transients 1
    4. 8.4  Load Transient 2
    5. 8.5  Load Transient 3
    6. 8.6  Input and Output Ripple
    7. 8.7  Switch Node and HDRV
    8. 8.8  VIN Turn On
    9. 8.9  Enable ON / OFF
    10. 8.10 Turn ON with 92% (1.1V) Pre-bias
    11. 8.11 TPS40400EVM-351 Bode Plot (20-A output)
  9. 9 EVM Assembly Drawing and PCB Layout
  10. 10List of Materials
  11. 11Revision History

Jumper Configurations

All Jumper selections should be made prior to applying power to the EVM. User can configure this EVM as per following configurations.

Table 5-1 Jumper Configurations
JUMPERS JP1 AND JP2DISCRETE SENSE WIRESRESULTUSED FOR
InstalledDo not useDefault. Sense points are at the output connectors of the EVM.Most testing.
Not installedNot installedSense points are at the output connectors of the EVM, but through R7 and R18. Regulation will be degraded.Not usually desired in this configuration.
Not installedInstalled and connected to the output voltage at the location where regulation is desiredRegulation will be at the far end location of the added discrete sense wires, usually desired to be the point of load.Tight regulation of output voltage at a remote location, subject to the limitations mentioned in 5.4.3.