SLUUBZ3C May 2020 – October 2022 LMG2610 , UCC28782
|
VIN (VRMS) |
PIN (W) |
VOUT (V) |
IOUT (A) |
POUT(%) |
EFFICIENCY |
EFFICIENCY 4pt-AVERAGE |
Average Switching Frequency @ Full Load |
|---|---|---|---|---|---|---|---|
|
89.94 |
48.05 |
15.04 |
3.00 |
100% |
94.0% |
155 kHz |
|
|
90.0 |
35.8700 |
15.02 |
2.254 |
75% |
94.4% |
||
|
90.0 |
24.22 |
15.01 |
1.508 |
50% |
93.4% |
||
|
90.0 |
12.36 |
14.99 |
0.759 |
25% |
92.1% |
||
|
90.1 |
5.14 |
14.98 |
0.310 |
10% |
90.4% |
||
|
114.99 |
47.61 |
15.04 |
3.00 |
100% |
94.8% |
93.93% |
176 kHz |
|
115.0 |
35.73 |
15.02 |
2.255 |
75% |
94.8% |
||
|
115.0 |
24.11 |
15.01 |
1.506 |
50% |
93.7% |
||
|
115.1 |
12.33 |
14.99 |
0.760 |
25% |
92.4% |
||
|
115.1 |
5.20 |
14.98 |
0.310 |
10% |
89.3% |
||
|
230.2 |
47.7 |
15.0 |
3.0 |
100% |
94.6% |
91.76% |
192 kHz |
|
230.2 |
36.44 |
15.02 |
2.255 |
75% |
92.9% |
||
|
230.2 |
24.60 |
15.00 |
1.506 |
50% |
91.9% |
||
|
230.2 |
12.99 |
14.99 |
0.760 |
25% |
87.6% |
||
|
230.2 |
5.51 |
14.98 |
0.309 |
10% |
84.1% |
||
|
265.2 |
47.9 |
15.0 |
3.0 |
100% |
94.3% |
190 kHz |
|
|
265.2 |
36.70 |
15.02 |
2.255 |
75% |
92.3% |
||
|
265.2 |
24.88 |
15.00 |
1.509 |
50% |
91.0% |
||
|
265.2 |
13.35 |
14.99 |
0.760 |
25% |
85.4% |
||
|
265.2 |
5.68 |
14.98 |
0.310 |
10% |
81.7% |
||
|
CoC Tier 2, 4pt-average |
88.9% |
||||||
|
CoC Tier 2, 10%-load |
78.9% |
||||||