SLUUBZ3C May 2020 – October 2022 LMG2610 , UCC28782
Blue = Output Voltage Ripple, Oscilloscope Channel Bandwidth = 20 MHz, Voltage span between two dashed lines is 150 mV. The ripples are with the 50% load condition unless specified in the associated figures.
Figure 8-23 Typical Ripple Voltage of VOUT = 20 V
Figure 8-24 Typical Ripple Voltage of VOUT = 15 V
Figure 8-25 Typical Ripple Voltage of
VOUT = 9 V
Figure 8-26 Typical Ripple Voltage of
VOUT = 5 V
Figure 8-27 Typical Ripple Voltage of
VOUT = 5 V at No Load
Figure 8-28 Typical Ripple Voltage of
VOUT = 5 V at Full Load