SLUUC67A August 2020 – April 2021
| DES | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | BSR100 | Any |
| C1, C4,C7 | 3 | Capacitor, ceramic, 0.1 µF, 25 V, ±10%, X7R, 0603 | C1608X7R1E104K080AA | TDK |
| C2, C3 | 2 | Capacitor, ceramic, 10 µF, 25 V, ±20%, X5R, 0805 | GRM21BR61E106MA73L | MuRata |
| C5, C6 | 2 | Capacitor, ceramic, 22 µF, 10 V, ±20%, X5R, 0805 | GRM21BR61A226ME44L | MuRata |
| J1, J2 | 2 | Terminal block, 5.08 mm, 2x1, Brass, TH | ED120/2DS | On-Shore Technology |
| JP1 | 1 | Header, 100 mil, 2 x 1, tin, TH | PEC02SAAN | Sullins Connector Solutions |
| L1 | 1 | Inductor, shielded drum core, powdered iron, 2.2 μH, 7.5 A, 0.0112 Ω, SMD | 74437349022 | Wurth Elektronik |
| LBL1 | 1 | Thermal transfer printable labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady |
| R1 | 1 | Resistor, 0 Ω, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA | Vishay-Dale |
| R2 | 1 | Resistor, 20 kΩ, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060320K0JNEA | Vishay-Dale |
| R3 | 1 | Resistor, 51 Ω, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060351R0JNEA | Vishay-Dale |
| R4 | 1 | Resistor, 3.09 kΩ, 1%, 0.1 W, 0603 | RC0603FR-073K09L | Yageo |
| R6 | 1 | Resistor, 10.0 kΩ, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060310K0FKEA | Vishay-Dale |
| SH-JP1 | 1 | Shunt, 100 mil, gold plated, black | SNT-100-BK-G | Samtec |
| TP1, TP4, TP5, TP7 | 4 | Terminal, turret, TH, double | 1502-2 | Keystone |
| TP2, TP3, TP8, TP9, TP11 | 5 | Test point, miniature, red, TH | 5000 | Keystone |
| TP6, TP10, TP12, TP13 | 4 | Test Point, miniature, black, TH | 5001 | Keystone |
| U1 | 1 | 4.3-V to 17-V Input, 2-A Synchronous Buck Converter, DRL0006A (SOT-5X3-6) | TPS562202DRLR | Texas Instruments |
| C8 | 0 | Capacitor, ceramic, 0.01 µF, 50 V, ±10%, X7R, 0603 | C1608X7R1H103K080AA | TDK |
| C9 | 0 | Capacitor, ceramic, 33 pF, 100 V, ±5%, C0G/NP0, 0603 | GRM1885C2A330JA01D | MuRata |
| R5 | 0 | Resister, 10 kΩ, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060310K0JNEA | Vishay-Dale |