SLUUCH1 June 2021 TPS62933
The TPS62933EVM output voltage ripple is shown in Figure 4-4, Figure 4-5, Figure 4-6, Figure 4-7, Figure 4-8 and Figure 4-9. The output currents are as indicated and all waveforms are with 20MHz scope bandwidth.
Figure 4-4 TPS62933EVM Output Voltage Ripple, IOUT = 3 A
Figure 4-5 TPS62933EVM Output Voltage Ripple, IOUT = 2 A
Figure 4-6 TPS62933EVM Output Voltage Ripple, IOUT = 1 A
Figure 4-7 TPS62933EVM Output Voltage Ripple, IOUT = 500 mA
Figure 4-8 TPS62933EVM Output Voltage Ripple, IOUT = 100 mA
Figure 4-9 TPS62933EVM Output Voltage Ripple, IOUT = 0 A