SLUUCH1 June 2021 TPS62933
A summary of the TPS62933EVM performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 24-V and an output voltage of 5-V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
| SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Input voltage range | 5.1 | 24 | 30 | V | ||
| Output voltage set point | 5 | V | ||||
| Operating frequency | VIN = 24 V, IO = 3 A | 500 | kHz | |||
| Output current range | 0 | 3 | A | |||
| Over current limit | VIN = 24 V, LO = 6.8 µH | 5 | A | |||
| Output ripple voltage | VIN = 24 V, IO = 3 A | 20 | mVPP | |||