SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | Current | Overcurrent in Discharge 1 Protection Threshold | U1 | 2 | 100 | 4 | 2mV |
Description: This parameter sets the Overcurrent in Discharge 1 Protection threshold in units of 2mV.
Minimum value = 2 (setting for 4 mV)
Maximum value = 100 (setting for 200 mV)