SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | Temperature | Undertemperature in Discharge Protection Threshold | U1 | 0 | 255 | 147 | 77-LSBs |
Description: This parameter configures the threshold for the Undertemperature in Discharge Protection.
This sets the threshold measured at the TS pins from 0 to 19635 in steps of 77 16-bit ADC codes.