SLUUCJ2C july 2021 – august 2023 UCC14240-Q1 , UCC14241-Q1 , UCC15240-Q1 , UCC15241-Q1
| VIN = 24 V | VDD = 19.93 V | IVDD = 100 mA |
| VVEE = 5 V | IVEE = 10 mA | POUT = 2.04 W |
| TRISE = 46°C (see Equation 1) | ||
| VIN = 24 V | VDD = 19.95 V | IVDD = 80 mA |
| VVEE = 5 V | IVEE = 10 mA | POUT = 1.65 W |
| TRISE = 37.7°C (see Equation 2) | ||