SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | IT Cfg | Design Resistance | I2 | 1 | 32767 | 96 | mΩ |
Description: Averaged cell resistance at Reference Grid point. This is automatically updated when the gauge sets Update Status to 0x6. To automatically update again, set Update Status to 0x4 or manually set when Update Status is set to 0x6.