SLUUCN4A January 2023 – February 2024
The BQ40Z50-R5 device can permanently disable the battery pack in case of significant overtemperature of the cells detected using the external TS1..4 temperature sensor(s), which are configured to report as cell temperature, Temperature(). For Safety Overtemperature Cell Permanent Fail, the temperature sensor with the highest temperature is used.
Status | Condition | Action |
---|---|---|
Normal | CHARGE mode: All
Temp()
<
SOTC:Threshold DISCHARGE or RELAX mode: All Temp() < SOTD:Threshold | PFAlert()[SOT] = 0 |
Alert | CHARGE mode: A
Temp()
≥
SOTC:Threshold DISCHARGE or RELAX mode: A Temp() ≥ SOTD:Threshold | PFAlert()[SOT] = 1 BatteryStatus()[OTA] = 0 |
Trip | CHARGE mode: A
Temp()
≥ SOTC:Threshold for SOTC:Delay
duration DISCHARGE or RELAX mode: A Temp() ≥ SOTD:Threshold for SOTD:Delay duration | PFAlert()[SOT] = 0 PFStatus()[SOT] = 1 BatteryStatus()[OTA] = 1 |