SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charge Algorithm | Elevated Degrade | ERETM Charging Voltage | I2 | 0 | 32767 | 3900 | mV |
Description: This sets the ChargingVoltage() for all temperature ranges when the device enters Elevated RSOC and Temperature Mode.