SLUUCU2A March 2023 – September 2023 UCC14130-Q1 , UCC14131-Q1
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| VIN | Input voltage range | PVDD-VEE = 1.5 W | 11.2 | 12 | 14 | V |
| VIN_ON | Input voltage on | 9 | 10 | V | ||
| VIN_OFF | Input voltage off | 7.2 | V | |||
| IIN_FL | Input current at full load | VIN = 11.2 V, IVDD = 132.6 mA | 290 | mA | ||
| VIN = 12 V, IVDD = 128.5 mA | 282 | |||||
| VIN = 14 V, IVDD = 128.5 mA | 274 | |||||
| IIN_NL | Input current at no load | VIN = 11.2V, IVDD = 0 mA | 22 | mA | ||
| VIN = 12 V, IVDD = 0 mA | 21 | |||||
| VIN = 14 V, IVDD = 0 mA | 19 | |||||
| IIN_OFF | Input current at EN LOW | EN LOW, VDD = VEE = 0 V | 540 | µA | ||
| EN to /PG delay | IVDD =IVEE = 0 mA | 4.6 | ms | |||
| OUTPUT CHARACTERISTICS | ||||||
| VDD-VEE | DC full load set-point | 11.2 V < VIN <14 V, IVDD = 130 mA | 12 | V | ||
| IVDD | VDD load current range | 11.2 V < VIN < 14 V | 0 | 130 | mA | |
| VDD%LD | Load regulation | VIN = 12 V, 0 mA ≤ IVDD ≤ 130 mA | 0.7 | % | ||
| VDD%LN | Line regulation | IVDD = 124 mA, 11.2 V ≤ VIN ≤ 14 V | 0.2 | % | ||
| VDDAC | pk-to-pk AC ripple | IVDD = 130 mA | 115 | mV | ||
| VDDSS | Soft-start | IVDD = I[+5V] = 0 mA | 16 | ms | ||
| PMAX | Maximum output power | IVDD = 130 mA, I[+5V] = 0 mA, 11.2 V < VIN < 14 V | 1.5 | W | ||
| [+5V] | DC full load set-point | 11.2 V ≤ VIN ≤ 14 V, I[+5V] = 10 mA | 5 | V | ||
| I[+5V] | [+5V] load current range | 11.2 V ≤ VIN ≤ 14 V | 0 | 10 | mA | |
| [+5V]AC | pk-to-pk AC ripple | I[+5V] = 10 mA | 155 | mV | ||
| SYSTEM CHARACTERISTICS | ||||||
| η100% | Full load efficiency | IVDD = 130 mA, VDD = 12 V, | 45 | % | ||
| η50% | Half load efficiency | IVDD = 65 mA, VDD = 12 V, | 41 | % | ||
| FSW | Switching frequency (1) | VIN = 11.2 V, 0 mA < IVDD < 130 mA | 20.5 | MHz | ||
| VIN = 12 V, 0 mA < IVDD < 130 mA | 19.1 | |||||
| VIN = 14 V, 0 mA < IVDD < 130 mA | 16.6 | |||||
| VDD(OCL) | VDD overcurrent limit (I[+5V] = 0 mA) | VIN = 11.2 V, VDD = 12 V | 140 | mA | ||
| VIN = 12.0 V, VDD = 12 V | 155 | |||||
| VIN = 14.0 V, VDD = 12 V | 170 | |||||
| [+5V](OCL) | [+5V] overcurrent limit (IVDD = 0 mA) | VIN = 12.0 V, VDD = 12 V | 16 | mA | ||
| TMAX | Maximum temperature rise above ambient | IVDD = 130 mA, I[+5V] = 0 mA, VDD = 12 V | 75 | °C | ||