SLUUCV8A October   2023  – June 2025 TPS4810-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Overview
    2. 2.2 General Configurations
      1. 2.2.1 Physical Access
      2. 2.2.2 Test Equipment and Setup
  8. 3Implementation Results
    1. 3.1 Test Setup and Procedures
      1. 3.1.1 Power-up with EN Control
      2. 3.1.2 Overload and Short Circuit Protection Test
      3. 3.1.3 Short-Circuit Protection Diagnosis Test
      4. 3.1.4 Input Reverse Polarity Test
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill Of Materials (BoM)
  10. 5Additional Information
    1.     Trademarks
  11. 6Revision History

Input Reverse Polarity Test

Use the following instructions to test the input reverse polarity protection:

  1. Set the jumper setting on the EVM to the default position as shown in Table 3-1.
  2. Set the input supply voltage VIN to 60V and current limit of 10A.
  3. Connect the power supply positive to J6 and power supply negative to J5. The power supply is now connected in reverse polarity at the input of TPS48100-Q1.
  4. Enable the power supply.
  5. Observe the waveform at VOUT (TP2) with an oscilloscope.

Figure 3-9 shows input reverse polarity protection of TPS48100-Q1 on TPS4810Q1EVM Evaluation Board.

TPS4810Q1EVM Input Reverse Polarity
                    Protection of TPS48100-Q1 Device Figure 3-9 Input Reverse Polarity Protection of TPS48100-Q1 Device